10 Revision History
Changes from Revision * (January 2024) to Revision A (May 2025)
- Changed MODE pin to SYNC/MODEGo
- Added negative current limit specification in the Electrical Characteristics tableGo
- Added OSCILLATOR (SYNC/MODE PIN) section in the Electrical Characteristics tableGo
- Changed Timing Characteristics table name to Timing Requirements
Go
- Changed /RESET to RESET in the Timing Requirements tableGo
- Added fSPREAD specification in the Switching Characteristics tableGo
- Added FPWM and frequency synchronization features to
the listGo
- Changed MODE pin to SYNC/MODEGo
- Added connection from the OSCILLATOR block to the CONTROL LOGIC
blockGo
- Added a section describing sync/mode selectionGo
- Changed frequency spread from ±3% to ±5%Go
- Added a paragraph describing device operation when the device is
operating in FPWM modeGo
- Added Figure 7-8
Go
- Added Sync/FPWM Operation sectionGo
- Added Switching Frequency vs Input Voltage and load transient
curves while the device operates in FPWM mode of operation in the Application
Curves sectionGo