SNVSCO0A January 2024 – May 2025 LM63635C-Q1
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 13.5V, TA = 25°C. Figure 8-1 shows the circuit with the appropriate BOM from Table 8-1.

| VOUT = 5V | fSW = 2100kHz (AUTO) |

| VOUT = 5V | fSW = 400kHz (AUTO) |

| VOUT = 5V | fSW = 2100kHz (AUTO) |

| VIN = 13.5V | fSW = 2100kHz (AUTO) |

| VOUT = 5V |

| VOUT = 5V |

| 0A to 3.25A, 2µs | VOUT = 5V | fSW = 400kHz |

| 0A to 3.25A, 2µs | VOUT = 5V | fSW = 2100kHz |

| VOUT = 5V | fSW = 400kHz |
| AUTO | 1A to 3.25A, 2µs |

| VOUT = 3.3V | fSW = 2100kHz (AUTO) |

| VOUT = 3.3V | fSW = 400kHz (AUTO) |

| VOUT = 3.3V | fSW = 2100kHz (AUTO) |

| VOUT = 3.3V | fSW = 2100kHz (FPWM) |

| VOUT = 5V |

| VOUT = 3.3V |

| 0A to 3.25A, 2µs | VOUT = 3.3V | fSW = 400kHz |

| 0A to 3.25A, 2µs | VOUT = 3.3V | fSW = 2100kHz |

| VOUT = 3.3V | fSW = 400kHz |
| AUTO | 1A to 3.25A, 2µs |