SNVSCP5C April   2025  – August 2026 TPS7H3024-SP , TPS7H3034-SP , TPS7H3124-SP , TPS7H3134-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Quality Conformance Inspection
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage (IN), VLDO, and REFCAP
        1. 8.3.1.1 Undervoltage Lockout (VPOR_IN < VIN < UVLO)
        2. 8.3.1.2 Power-On Reset (VIN < VPOR_IN)
      2. 8.3.2 SR_UVLO
      3. 8.3.3 SENSEx Inputs
        1. 8.3.3.1 VTH_SENSEX and VOUTx_RISE
        2. 8.3.3.2 IHYS_SENSEx and VOUTx_FALL
        3. 8.3.3.3 Input to Output Time Diagrams
        4. 8.3.3.4 Top and Bottom Resistive Divider Design Equations
      4. 8.3.4 MODE
      5. 8.3.5 Output Stages (RESETx, PWRGD, WDO, PULL_UP1, and PULL_UP2)
        1. 8.3.5.1 Push-Pull Outputs
        2. 8.3.5.2 Open-Drain Outputs (TPS7H3124 and TPS7H3134)
      6. 8.3.6 WDI
      7. 8.3.7 User-Programmable TIMERS
        1. 8.3.7.1 DLY_TMR
        2. 8.3.7.2 WD_TMR
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Window Voltage Monitoring
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Power Supplies and Decoupling Capacitors
          2. 9.2.1.2.2 SR_UVLO Threshold
          3. 9.2.1.2.3 SENSEx Thresholds
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Supervision of Negative Voltage Rails
        1. 9.2.2.1 Negative Voltage Monitoring Example
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

SR_UVLO

The SR_UVLO (system reset and undervoltage lockout) input pin allows for an external controller to propagate an external fault by asserting (or force low) all outputs at once. When SR_UVLO is low (< VTH_SR_UVLO_FALLING) the device enters in shutdown mode and all outputs are forced logical low. As the SR_UVLO is the input to an accurate (± 3.17%) comparator with a rising threshold voltage of VTH_SR_UVLO_RISING = 602mV, the designer can use the pin to set a external undervoltage lock-out if desired (refer to Figure 8-4). A fixed hysteresis of 103mV is incorporated in the comparator.

Usually the designer knows the voltage at which desired to enable the TPS7H3024. With that information, the resistive divider values can be calculated using Equation 1. Usually the top resistor is fixed to a 10kΩ value, but other values can be used. Using a larger value resistor minimizes power dissipation but can allow noise to couple into the outputs signal due a "weaker" pull-up.

Equation 1. R B O T T O M_SR _ U V L O _______ = R T O P_SR _ U V L O _______ ×  V T H_SR _ U V L O _______ _RISING V IN_UVLO _ DESIRED -   V T H_SR _ U V L O _______ _RISING

where:

  • VTH_SR_UVLO_RISING is the internal reference during a rising voltage on SR_UVLO (602mV typically).
    • Rather than use the typical value the designer can use the centered to minimize the error across voltage, temperature and radiation as shown below:
      Equation 2. V T H _ S R _ U V L O ______ _ R I S I N G M I N + V T H _ S R _ U V L O ______ _ R I S I N G M A X 2 = 0.580 V +   0.618   V 2  = 0.599V 
  • VIN_UVLO_DESIRED is the desired external voltage to enable the device during a rising voltage on VIN.
  • RTOP_SR_UVLO is the selected top resistor for the divider.

Once the designer knows the actual (real) resistive divider values, Equation 3 and Equation 4 can be used to calculate the nominal rising and falling external undervoltage lockout as:

Equation 3. V IN_UVLO_RISING _ N O M I N A L ( V ) = 1 + R T O P _ S R _ U V L O _______ R B O T T O M _ S R _ U V L O _______ × V T H _ S R _ U V L O _______ _RISING
Equation 4. V IN_UVLO_FALLING _ N O M I N A L (V) = 1 + R T O P _ S R _ U V L O _______ R B O T T O M _ S R _ U V L O _______ × V T H _ S R _ U V L O _______ _FALLING

In Equation 4 the designer can use the centered across temperature, voltage and radiation (TID) as:

Equation 5. V T H _ S R _ U V L O ______ _ F A L L I N G M I N + V T H _ S R _ U V L O ______ _ F A L L I N G M A X + 2 = 0.475 V +   0.517   V 2  = 0.496V

During startup the device needs to have a stable input voltage (UVLORISE ≤ VIN ≤ 14) for at least 2.8ms (tSTART_UP_DELAY). This is to make sure all internal time constants have been passed. This also makes sure that the VTH_SENSEx reference is settled and the accuracy is within specification (1%). When VIN is a fast rising voltage, an external delay capacitance can be add to the resistive divider to enable the device after the tSTART_UP_DELAY have been exceed as shown in Figure 8-4. To select the capacitance (CDELAY) for the SR_UVLO pin we can use Equation 6.

Equation 6. C D E L A Y  (F)> t D E L A Y ( s ) R T H ( Ω ) × l n - V T H ( V ) V ( t ) - V T H ( V )

where:

  • tDELAY (s) is the desired delay time in seconds (at least 2.8ms after VIN > UVLORISE).
  • RTH is the Thévenin equivalent resistance, which is the parallel between RTOP_SR_UVLO and RBOTTOM_SR_UVLO in ohms.
    • Equation 7. R T H  (Ω)= R T O P _ S R _ U V L O ______   ( Ω ) × R B O T T O M _ S R _ U V L O ______ ( Ω ) R T O P _ S R _ U V L O ______   ( Ω ) + R B O T T O M _ S R _ U V L O ______ ( Ω )
  • VTH is the Thévenin equivalent voltage, which is the voltage at VSR_UVLO during steady state operation in volts.
    • Equation 8. V T H  (V)= R B O T T O M _ S R _ U V L O ______ ( Ω ) R T O P _ S R _ U V L O ______   ( Ω ) + R B O T T O M _ S R _ U V L O ______ ( Ω ) ×  V I N (V)
  • V(t) is the voltage at SR_UVLO (VSR_UVLO) which starts the sequence up. In this case 0.602V.
    • We can use the centered value across temperature and voltage as specified on Equation 2.
TPS7H3024-SP TPS7H3034-SP TPS7H3124-SP TPS7H3134-SP Monitor a Main Rail to
                    Automatically Start the Sequence UP and DOWN Figure 8-4 Monitor a Main Rail to Automatically Start the Sequence UP and DOWN