SNVSCP5C April 2025 – August 2026 TPS7H3024-SP , TPS7H3034-SP , TPS7H3124-SP , TPS7H3134-SP
PRODUCTION DATA
The output stage's (RESET1 to RESET4), PWRGD and WDO are offered in push-pull and open-drain type. For more details on the output type by the GPN refer to Table 8-1. When the output are of overvoltage type, the RESETx is driven logically inverted from the output of the SENSEx comparators as shown in Figure 8-11 (also refer to Figure 8-16 and Figure 8-18).
In the case of the TPS7H3024 (push-pull outputs) and TPS7H3124 (open-drain outputs) with MODE=1, the SENSE1 (UV) and SENSE2 (OV) are internally AND'ed, the output is used to drive the RESET1 output. In this case RESET1 is the output of a window comparator. RESET2 is left unchanged and is the OV flag of SENSE2. As both the window and the OV flag are available, the system can read the outputs to known which type of fault occurred in the system (UV or OV). The same is true for SENSE3 and SENSE4, which form the second window comparator.