SNVSCP5C April 2025 – August 2026 TPS7H3024-SP , TPS7H3034-SP , TPS7H3124-SP , TPS7H3134-SP
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TPS7H30x4 | TPS7H31x4 | ||
| SENSE1 | 1 | 1 | I | The non-inverting input of the comparator used to monitor a desired voltage rail. To set the VON1 and VOFF1 voltages, connect an external resistive divider between the rail to be monitored and GND with the middle point tied to SENSE1 pin. A voltage greater than VTH_SENSEx (599.7mV typical) on this pin is considered as a regulated voltage rail (VON1). The VOFF1 is a function of the IHYS current, the resistive divider, and VTH_SENSEx . Refer to Top and Bottom Resistive Divider Design Equations. |
| SENSE2 | 2 | 2 | I | The non-inverting input of the comparator used to monitor a desired voltage rail. To set the VON2 and VOFF2 voltages, connect an external resistive divider between the rail to be monitored and GND with the middle point tied to SENSE2 pin. A voltage greater than VTH_SENSEx (599.7mV typical) on this pin is considered as a regulated voltage rail (VON2). The VOFF2 is a function of the IHYS current, the resistive divider, and VTH_SENSEx . Refer to Top and Bottom Resistive Divider Design Equations. |
| SENSE3 | 3 | 3 | I | The non-inverting input of the comparator used to monitor a desired voltage rail. To set the VON3 and VOFF3 voltages, connect an external resistive divider between the rail to be monitored and GND with the middle point tied to SENSE3 pin. A voltage greater than VTH_SENSEx (599.7mV typical) on this pin is considered as a regulated voltage rail (VON2). The VOFF2 is a function of the IHYS current, the resistive divider, and VTH_SENSEx .Refer to Top and Bottom Resistive Divider Design Equations. |
| SENSE4 | 4 | 4 | I | The non-inverting input of the comparator used to monitor a desired voltage rail. To set the VON4 and VOFF4 voltages, connect an external resistive divider between the rail to be monitored and GND with the middle point tied to SENSE4 pin. A voltage greater than VTH_SENSEx (599.7mV typical) on this pin is considered as a regulated voltage rail (VON4). The VOFF4 is a function of the IHYS current, the resistive divider, and VTH_SENSEx .Refer to Top and Bottom Resistive Divider Design Equations. |
| REFCAP | 5 | 5 | O |
1.2V internal
reference. This pin requires a 470nF external capacitor to GND.
Do not load this pin with any additional external circuitry |
| HYS | 6 | 6 | O | Hysteresis. Connect a 49.9kΩ resistor between this pin and GND, to program the hysteresis current (typically 24μA) at SENSE1 to SENSE4. Users are recommended to use a resistor with a 0.1% or better tolerance. |
| SR_UVLO | 7 | 7 | O | System reset and UVLO input. Force this input low to assert all
outputs low. A resistor divider from VIN to GND can be used to set the device turn-on level. |
| WDI | 8 | 8 | I | Watchdog input. Toggle this signal from low to high to clear the watchdog timer. If this input is toggled low to high before the watchdog timer is expired, the WDO stays high, otherwise is asserted low. |
| IN | 9 | 9 | I |
Input supply to the device. Input voltage range is from 3V to 14V. Connect at least a 0.1μF ceramic capacitor as close as possible to the pin. |
| WD_TMR | 10 | 10 | I/O | Watchdog timer. Connect a resistor to GND between 56.2kΩ and 174kΩ to set the watchdog timeout. The delay can be adjusted from 0.52s to 1.5s. Leave this pin floating to deactivate the watchdog timer. |
| DLY_TMR | 11 | 11 | I/O | Delay timer. Connect a resistor to GND between 10.5kΩ and 1.18MΩ to set the out-of-fault delay. The delay can be adjusted from 0.25ms to 25ms. Leave this pin floating for no delay. |
| WDO | 12 | 12 | O | Watchdog output. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP2 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| PWRGD | 13 | 13 | O | Power Good. This output indicates when all rails (SENSE1 to SENS4) are in regulation. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP2 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| GND | 14 | 14, 18 | — | Ground. |
| VLDO | 15 | 15, 17 | O |
Output of internal regulator. This pin requires at least a 1μF external ceramic capacitor to GND. This voltage can be used to create positive offset when monitoring negative voltages. For the TPS7H31x4, connect pins 15 and 17 externally through a 10kΩ resistor.The maximum load for this LDO is 5mA. This pin is not protected for over-current events. |
| MODE | 16 | 16 | I | Logical input to control the behavior of the output stage (window or UV + OV). For more details refer to Section 8.3.4. This input must not be dynamically changed. MODE=0 corresponds to 2 UV + 2 OV while MODE=1 corresponds to 2 window. |
| PULL_UP2 | 17 | — | I | Input supply voltage to program the pull-up voltage for the push-pull outputs on PWRGD and WDO. Connect at least a 1μF ceramic capacitor as close as possible to the pin. |
| PULL_UP1 | 18 | — | I | Input supply voltage to program the global pull-up voltage for the push-pull outputs on RESET1 to RESET4. Connect at least a 1μF ceramic capacitor as close as possible to the pin. |
| RESET4 | 19 | 19 | O | Reset 4. RESET4 is asserted low when SENSE4 is in a fault. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP1 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| RESET3 | 20 | 20 | O | Reset 3. RESET3 is asserted low when SENSE3 is in a fault. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP1 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| RESET2 | 21 | 21 | O | Reset 2. RESET2 is asserted low when SENSE2 is in a fault. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP1 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| RESET1 | 22 | 22 | O | Reset 1. RESET1 is asserted low when SENSE1 is in a fault. Push-pull or open-drain output. For the push-pull output the VOH level is set by the PULL_UP1 input supply voltage. For the open-drain output an external pull-up to the desired logic level is needed. A 10kΩ pull-up resistor is recommended. |
| Thermal pad | — | — | — | Internally grounded. It is recommended to connect this metal thermal pad to a large ground plane for effective heat dissipation. |
| Metal lid | Lid | Lid | — | The lid is internally connected to the thermal pad and GND through the seal ring. |