SNVSCQ2B March 2025 – September 2026 LP5817
PRODUCTION DATA
The LP5817 is a 3-channel RGB LED driver. The maximum output current of each channel is up to 51mA and can be adjusted by 256 steps from 0 to the full current. Besides the analog dimming, every channel supports 8-bit PWM dimming.
The LP5817 features ultra-low shutdown current that is about 0.1μA. Two approaches are provided to control the LP5817 enter shutdown mode, sending shutdown command or constantly pulling down SCL, which improves the flexibility in system design for different application requirements.