SNVSCQ2B March 2025 – September 2026 LP5817
PRODUCTION DATA
Design Parameters shows the typical design parameters of Application.
| PARAMETER | VALUE |
|---|---|
| Input voltage | 3.6V to 4.2V by one Li-on battery cell |
| RGB LED count | 1 |
| LED maximum average current (red, green, blue) | 51mA, 40.8mA, 40.8mA |
| LED PWM frequency | 23kHz |
| LED PWM duty cycle (red, green, blue) | 100%, 80%, 40% |