SNVSCQ2B March 2025 – September 2026 LP5817
PRODUCTION DATA
After VCC powering up, enable the device by setting CHIP_EN = 1. Set the maximum current for each output. Then set the device configuration registers to enable the output and select the dimming mode for each output. Finally, Send UPDATE_CMD to make the prior configuration settings take effect. After that, set the PWM value to adjust the output brightness.
The detailed program procedure is illustrated in Figure 8-2.