SNVSCQ2B March 2025 – September 2026 LP5817
PRODUCTION DATA
All output channels are turned off while the LP5817 staying in THERMAL SHUTDOWN mode. The I2C interface is still active and the LP5817 enters SHUTDOWN mode when Enter Shutdown Method is applied.
When the junction temperature of LP5817 falles blow the thermal shutdown threshold, the LP5817 enters STANDBY mode when CHIP_EN = 0 or NORMAL mode when CHIP_EN = 1 after exiting from THERMAL SHUTDOWN mode. The TSD flag needs manual clear through setting TSD_CLR bit when CHIP_EN = 1.