SNVSCS6 March 2026 TPS7H1301-SP
ADVMIX
| Generic Part Number | Radiation Rating(1) | Grade | Package | Orderable Part Number |
|---|---|---|---|---|
| TPS7H1301SP | TID characterization up to 100 krad(Si) and DSEE free up to LET = 75 MeV⋅cm2 /mg | QMLV-RHA | 14-pin ceramic flat pack (CFP) HBL | 5962R2421501VXC(4) |
| QMLP-RHA | 28-pin plastic HTSSOP (PWP) | 5962R2421501PYE(3) | ||
| None | Engineering Sample(2) | 14-pin ceramic flat pack (CFP) HBL | TPS7H1301HBL/EM(4) | |
| TPS7H1302SP | TID characterization up to 100 krad(Si) and DSEE free up to LET = 75 MeV⋅cm2 /mg | QMLV-RHA | 14-pin ceramic flat pack (CFP) HBL | 5962R2421502VXC(3) |
| QMLP-RHA | 28-pin plastic HTSSOP (PWP) | 5962R2421502PYE(3) | ||
| None | Engineering Sample(2) | 14-pin ceramic flat pack (CFP) HBL | TPS7H1302HBL/EM(3) | |
| TPS7H1301-SEP | TID of 50krad(Si) RLAT, DSEE free to 43MeV⋅cm2 /mg | Space Enhanced Plastic | 28-pin plastic HTSSOP (PWP) | TPS7H1301PWPTSEP(3) |
| TPS7H1302-SEP | TID of 50krad(Si) RLAT, DSEE free to 43MeV⋅cm2 /mg | Space Enhanced Plastic | 28-pin plastic HTSSOP (PWP) | TPS7H1302PWPTSEP(3) |