SNVSCT9A October 2024 – February 2025 LM251772
PRODUCTION DATA
The switching frequency of LM251772 is set by an RT resistor connected from the RT/SYNC pin to AGND. The RT resistor required to set the desired frequency is calculated using Equation 26. A 1% standard resistor of 51.0kΩ is selected for fSW = 600kHz.