SNVSCT9A October 2024 – February 2025 LM251772
PRODUCTION DATA
Table 10-1shows the intended input, output, and performance parameters for a typical design example.
| Parameter | Value |
|---|---|
| VI minimum | 9V |
| VI typical = VI start-up | 19.5V |
| VI maximum | 36V |
| VO nominal | 20V |
| PO maximum | 100W |