SNVSCT9A October 2024 – February 2025 LM251772
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||||
| Shutdown current into VIN | V(VIN) = 36 V, V(BIAS) = 0 V V(EN) = 0 V | TJ = 25°C | 3.6 | 4.7 | µA | |||
| TJ = 0°C to 70°C | 3.6 | 7.5 | µA | |||||
| Shutdown current into BIAS | V(VIN) = 0 V, V(EN) = 0 V | TJ = 25°C | 2.8 | 4.7 | µA | |||
| TJ = 0°C to 70°C | 2.8 | 6 | µA | |||||
| Stand-by current into VIN | V(VIN) = 12 V, V(BIAS) = 0 V; V(nRST) = High | TJ = 25°C | 55 | 75 | µA | |||
| TJ = TJ = 0°C to 70°C | 55 | 100 | µA | |||||
| Quiescent current into BIAS | V(EN) = 3.3 V, V(FB) > 1 V, uSleep enabled, ILIMCOMP = V(VCC2) , EN_VCC1 = 0b0 | TJ = 25°C | 65 | 75 | µA | |||
| TJ = 0°C to 70°C | 65 | 100 | µA | |||||
| VCC1 REGULATOR | ||||||||
| VCC1 regulation | VI = 12.0 V ,I(VCC1) = 1 mA | 4.95 | 5 | 5.05 | V | |||
| VCC1 drop-out voltage | I(VCC1) = 34 mA | VI = 5 V | 0.6 | 1.4 | V | |||
| VI = 4.5 V | 0.6 | 1.5 | V | |||||
| VCC1 sourcing current limit | VCC1=GND | VI = 12V | 34 | 70 | mA | |||
| VCC2 REGULATOR | ||||||||
| VCC2 regulation | VBIAS =12.0 V ,I(VCC2) = 20 mA | 4.85 | 5 | 5.1 | V | |||
| VCC2 drop-out voltage | I(VCC2) = 45 mA | VI = 4 V | 130 | 300 | mV | |||
| VI = 3.5 V | 190 | 400 | mV | |||||
| VCC2 sourcing current limit | V(VCC2) ≥ 3 V | VI = 6V, VBIAS = 12V | 200 | 260 | 450 | mA | ||
| VT+(VCC2) | Positive going threshold | V(VCC2) rising | 3.3 | 3.35 | 3.4 | V | ||
| VT-(VCC2) | Negative going threshold | V(VCC2) falling | 3 | 3.05 | 3.1 | V | ||
| VT+(Force,BIAS) | Positive going threshold for Forced V(BIAS) | FORCE_BIASPIN = 0b1 | 4.5 | 4.6 | 4.7 | V | ||
| Vhyst(Force,BIAS) | LDO switch-over hystereses for Forced V(BIAS) | 230 | 275 | mV | ||||
| VT+(VCC2,SUP) | Positive going treshold for LDO switch-over | FORCE_BIASPIN = 0b0 | 6.7 | 6.8 | 6.9 | V | ||
| Vhyst(VCC2,SUP) | LDO switch-over hysteresis | 350 | 400 | mV | ||||
| VCC2 UVLO rising detection delay time | V(VCC2) rising | 100 | µs | |||||
| nRST | ||||||||
| VT+(nRST) | Enable positive-going threshold | nRST rising | 1.4 | V | ||||
| VT-(nRST) | Enable negative-going threshold | nRST falling | 0.35 | V | ||||
| Vhyst(nRST) | Enable threshold hysteresis | 300 | mV | |||||
| EN/UVLO | ||||||||
| VT+(UVLO) | UVLO positive-going threshold | V(EN/UVLO) rising | 1.23 | 1.25 | 1.27 | V | ||
| VT-(UVLO) | UVLO negative-going threshold | V(EN/UVLO) falling | 1.18 | 1.2 | 1.22 | V | ||
| Vhyst(UVLO) | UVLO threshold hysteresis | 38 | 50 | 62 | mV | |||
| IUVLO | UVLO hystereses sinking current | V(EN/UVLO) < 1.26 V | 4 | 5 | 6 | µA | ||
| td(UVLO) | UVLO detection delay time | V(EN/UVLO) falling; | 25.5 | 30 | 38.5 | µs | ||
| SYNC | ||||||||
| VT+(SYNC) | Sync input positive going threshold | 1.19 | V | |||||
| VT-(SYNC) | Sync input negative going threshold | 0.41 | V | |||||
| td(Det,Sync) | Sync activity detection frequency threshold | refered to f(SYNC) | 3 | cycles | ||||
| Sync PLL lock time | refered to f(SYNC) | until f(SYNC) - 5% < f(sw) < f(SYNC) + 5% | 10 | cycles | ||||
| SYNC high level output voltage drop | EN_SYNC_OUT = 0b1 I(SYNC) = 2 mA, V(VCC2) ≥ 3.5 V, |
Referenced to V(VCC2) | 0.4 | V | ||||
| SYNC low level output voltage | 0.3 | V | ||||||
| SYNC output drive strength | EN_SYNC_OUT = 0b1 V(VCC2) = 5 V |
sink | –42 | –31 | –22 | mA | ||
| source | 22 | 34 | 42 | mA | ||||
| SOFT-START | ||||||||
| I(SS) | Soft-start current | 9 | 10 | 11 | uA | |||
SS pull-down switch RDS(on) |
V(SS) = 1 V | 21 | 40 | Ω | ||||
| td(DISCH;SS) | SS Pin discharge time | Time from internal SS discharge until the soft-start current can charge the pin again | 500 | µs | ||||
| td(EN_SS) | SS Pin ramp start delay time | Internal delay until soft-start current starts | 2.5 | 4 | µs | |||
| VOUT TRACKING | ||||||||
| VT+(DTRK) | DTRK positive-going threshold | V(DTRK) rising | 1.19 | V | ||||
| VT-(DTRK) | DTRK negative-going threshold | V(DTRK) falling | 0.41 | V | ||||
| DTRK activity dectection frequency | DTRK activity detection frequency | 148 | kHz | |||||
| td(DTRK) | DTRK detection delay time | 3 | cycles | |||||
| fc(LPF) | Corner frequency of internal low pass | 40 | kHz | |||||
| V(REF)voltage offset error | V(REF)voltage offset error | f(DTRK) = 500kHz, duty = 50%, V(REF) = 1V | ±10 | mV | ||||
| PULSE WIDTH MODULATION | ||||||||
| Switching frequency | RRT = 316kΩ, | 90 | 100 | 110 | kHz | |||
| Minimum controllable on-time | fPWM, RRT = 14 kΩ, positive inductor current | Boost Mode | 64 | ns | ||||
| Buck Mode | 107 | ns | ||||||
| Minimum controllable off-time | Boost Mode | 96 | ns | |||||
| Buck Mode | 97 | ns | ||||||
| RT regulation voltage | 0.75 | V | ||||||
| MODE SELECTION | ||||||||
| VT+(MODE) | Mode input positive going threshold | 1.19 | V | |||||
| VT-(MODE) | Mode input negative going threshold | 0.41 | V | |||||
| CURRENT SENSE | ||||||||
| Positive peak current limit threshold | 45 | 50 | 55 | mV | ||||
| Negative peak current limit threshold | –56 | –50 | –44 | mV | ||||
| AVERAGE CURRENT LIMIT | ||||||||
| Offset voltage | VISNS > 4.8V | TJ= 25℃ | -1.5 | 0 | 1.5 | mV | ||
| VISNS > 4.8V | TJ=0°C to 70°C | -2.5 | 0 | 2.5 | mV | |||
| gm(ILIMCOMP) | Current sense amplifier transconductance | VISNS > 4.8V; N_NEG_CL_LIMIT = 0 |
ΔV(ISNS) = 30mV and 50mV | 450 | 500 | 550 | µS | |
| Current limit | R(ISNS) = 10mΩ±1%; ILIM_THRESHOLD = 0x64 | 4.75 | 5 | 5.25 | A | |||
| ΔV(ISNSx) | Current limit threshold voltage | ILIM_THRESHOLD = 0x14 | EN_NEG_CL_LIMIT = 0; TJ=0°C to 70°C; ISNSP/N ≥ 5 V; | 8.6 | 10 | 11.4 | mV | |
| Current limit threshold voltage | ILIM_THRESHOLD = 0x3C | 28.8 | 30 | 31.2 | mV | |||
| Current limit threshold voltage | ILIM_THRESHOLD = 0x64 | 48 | 50 | 52 | mV | |||
| ΔV(ISNSx) | Current limit threshold voltage | Current limit threshold voltage | ILIM_THRESHOLD = 0xFF | EN_NEG_CL_LIMIT = 0; TJ=0°C to 70°C; ISNSP/N ≥ 5 V; | 67.2 | 70 | 72.8 | mV |
| Typical current limit threshold voltage programming range | 5 | 70 | mV | |||||
| Current limit threshold voltage step size | from 5mV to 68.5 mV | 0.5 | mV | |||||
| Minimum voltage to disable ILIM | Referred to VCC2 | 75 | % | |||||
| ERROR AMPLIFIER | ||||||||
| VREF | FB reference Voltage | 0.97 | 1 | 1.03 | V | |||
| FB pin leakage current | V(FB) = 1 V | 2 | 60 | nA | ||||
| Output voltage accuracy | V(FB)= VCC2; SEL_DIV20=0b1 | Vo,nom = 5V | 4.75 | 5 | 5.25 | V | ||
| Vo,nom = 20V | 19.6 | 20 | 20.4 | V | ||||
| Vo,nom = 48V | 47.04 | 48 | 48.96 | V | ||||
| Transconductance | 510 | 600 | 690 | µS | ||||
| COMP sourcing current | 95 | uA | ||||||
| COMP sinking current | 120 | uA | ||||||
| COMP clamp voltage | V(FB) = 990 mV | 1.2 | 1.25 | 1.3 | V | |||
| COMP clamp voltage | V(FB) = 1.01 V | 0.225 | 0.25 | 0.275 | V | |||
| VT+(SEL,iFB) | Minimum voltage to select internal FB operation | V(FB) rising | 2.6 | V | ||||
| td(uSleep) | delay time to wake-up from uSleep | 7 | µs | |||||
| VT+(Sleep) | uSleep entry threshold | External feedback divider | Referenced to VREF | 1 | % | |||
| Internal feedback divider | SEL_FB_DIV20 = 0b0 | 100 | mV | |||||
| SEL_FB_DIV20 = 0b1 | 200 | mV | ||||||
| OVP | ||||||||
| VT+(OVP) | Over-voltage rising threshold | FB rising reference to VREF | 107 | 110 | 113 | % | ||
| VT-(OVP) | Over-voltage falling threshold | FB falling reference to VREF | 101 | 105 | 109 | % | ||
| VT+(OVP2) | Over-voltage rising threshold | V(VOUT) rising | V_OVP2 = 0b111111 | 53.5 | 55 | 56.5 | V | |
| Over-voltage de-glitch time | 9 | 10 | 12.5 | µs | ||||
| nFLT | ||||||||
| nFLT pull-down switch RDSON | 1mA sinking | 85 | 140 | Ω | ||||
| VT+(PG) | Under-voltage positive going threshold | FB rising (referece to VREF) | 92 | 95 | 97 | % | ||
| VT-(PG) | Under-voltage negative going threshold | FB falling (referece to VREF) | 87 | 90 | 93 | % | ||
| nFLT off-state leakage | V(nFLT)=12V | 100 | nA | |||||
| td(nFLT-PIN) | Deglitch filter | 20 | 37 | us | ||||
| MOSFET DRIVER | ||||||||
| tr | Rise time | LO1, LO2 | CG = 3.3nF | 10 | ns | |||
| tr | Fall time | CG = 3.3nF | 8 | ns | ||||
| tf | Rise time | HO1, HO2 | CG = 3.3nF | 15 | ns | |||
| tf | Fall time | CG = 3.3nF | 15 | ns | ||||
| tt | Transition (Dead) time | CG = 3.3nF | R(RT) = 316 kΩ (0.1 MHz), SEL_MIN_DEADTIME_GDRV = 0b01, SEL_SCALE_DT = 0b1, EN_CONST_TDEAD = 0b0 |
42 | ns | |||
| tt | Transition (Dead) time | CG = 3.3nF | R(RT) = 14.2 kΩ (2.2 MHz), SEL_MIN_DEADTIME_GDRV = 0b01, SEL_SCALE_DT = 0b1, EN_CONST_TDEAD = 0b0 |
19.5 | ns | |||
| Gate driver high side on-resistance | LO1, LO2 | I(test) = 500 mA | 1.8 | Ω | ||||
| Gate driver high side on-resistance | HO1, HO2 | 1.5 | Ω | |||||
| Gate driver low side on-resistance | LO1, LO2 | 0.9 | Ω | |||||
| Gate driver low side on-resistance | HO1, HO2 | 0.8 | Ω | |||||
| VTH- (BOOT_UV) | Negative going boot-strap UVLO threshold | V(HBx) - V(SWx) falling | 2.5 | 2.7 | 3.1 | V | ||
| VTH- (BOOT_UV) | Boot-strap UVLO hysteresis | 300 | mV | |||||
| VTH+ (BST_OV) | Positive going boot-strap over-voltage threshold | V(HBx) - V(SWx) rising, I_HBx=10mA | 5.1 | 5.5 | 5.9 | V | ||
| VTH (GATEOUT) | Gate driver output switching detection | LO1,LO2 | referenced to VCC | 37 | % | |||
| VTH (GATEOUT) | Gate driver output switching detection | HO2, HO2 | referenced to V(HBx) - V(SWx) | 37 | % | |||
| THERMAL SHUTDOWN | ||||||||
| TT+J | Thermal shutdown threshold | Thermal shutdown threshold | TJ rising | 164 | °C | |||
| Thermal shutdown hysteresis | Thermal shutdown hysteresis | 15 | °C | |||||
| THERMAL WARNING | ||||||||
| Thermal warning threshold | TJ rising | THW_THRESHOLD=0b00 | 140 | °C | ||||
| Thermal warning typ. programming range | 95 | 140 | °C | |||||
| Thermal warning accuracy | ±10 | °C | ||||||
| R2D INTERFACE | ||||||||
| Internal reference resistor | 31.77 | 33 | 34.23 | kΩ | ||||
| RCFG | External selection resistor resistance | R2D setting #0 | 0 | 0.1 | kΩ | |||
| R2D setting #1 | 0.49567 | 0.511 | 0.52633 | kΩ | ||||
| R2D setting #2 | 1.1155 | 1.15 | 1.1845 | kΩ | ||||
| R2D setting #3 | 1.8139 | 1.87 | 1.9261 | kΩ | ||||
| R2D setting #4 | 2.6578 | 2.74 | 2.8222 | kΩ | ||||
| R2D setting #5 | 3.7151 | 3.83 | 3.9449 | kΩ | ||||
| R2D setting #6 | 4.9567 | 5.11 | 5.2633 | kΩ | ||||
| R2D setting #7 | 6.2953 | 6.49 | 6.6847 | kΩ | ||||
| R2D setting #8 | 8.0025 | 8.25 | 8.4975 | kΩ | ||||
| R2D setting #9 | 10.185 | 10.5 | 10.815 | kΩ | ||||
| R2D setting #10 | 12.901 | 13.3 | 13.699 | kΩ | ||||
| R2D setting #11 | 15.714 | 16.2 | 16.686 | kΩ | ||||
| R2D setting #12 | 19.885 | 20.5 | 21.115 | kΩ | ||||
| R2D setting #13 | 24.153 | 24.9 | 25.647 | kΩ | ||||
| R2D setting #14 | 29.197 | 30.1 | 31.003 | kΩ | ||||
| R2D setting #15 | 35.405 | 36.5 | 37.595 | kΩ | ||||
| Protection/Monitoring | ||||||||
| SCP Hiccup mode on time | 0.85 | 1 | 1.15 | ms | ||||
| SCP Hiccup mode off time | 20.4 | 24 | 27.6 | ms | ||||
| CABLE DROP COMPENSATION | ||||||||
| VOUT increase for cable drop compensation with external feedback | R(FB,top) = 100kΩ; CDC_GAIN=0b01 | V(CDC) = 0.2 V | 0.08 | 0.1 | 0.12 | V | ||
| V(CDC) = 1 V | 0.45 | 0.5 | 0.55 | V | ||||
| VOUT increase for cable drop compensation with internal feedback | CDC_GAIN=0b01 | V(CDC) = 0.2 V | 0.075 | 0.1 | 0.125 | V | ||
| V(CDC) = 1 V | 0.45 | 0.5 | 0.55 | V | ||||
| gm(CDC) | CDC current sense amplifier transconductance | ΔV(IMON) = 50 mV and 30 mV | V(ISNSP) > 3.3V; EN_NEG_CL_LIMIT = 0 | 450 | 500 | 550 | uS | |
| CDC current sense amplifier bandwidth | 1 | MHz | ||||||
| Output current CDC | ΔV(IMON) = 50 mV; EN_NEG_CL_LIMIT = 0 |
23.3 | 25.0 | 26.8 | µA | |||
| ΔV(IMON) = 25mV; EN_NEG_CL_LIMIT = 0 |
10.6 | 12.5 | 14.4 | µA | ||||
| ΔV(IMON) = 5 mV; EN_NEG_CL_LIMIT = 0 |
0.8 | 2.5 | 4.2 | µA | ||||
| DRIVE PIN | ||||||||
| Pull down resistance | SEL_DRV_SUP = 0b00, 0b01, 0b10 | 470 | 1400 | Ω | ||||
| Pull up resistance | SEL_DRV_SUP = 0b01 or SEL_DRV_SUP = 0b10, | 530 | 1500 | Ω | ||||
| Maximum output current | SEL_DRV_SUP = 0b00, 0b01, 0b10 | sink | 3 | 9 | 16 | mA | ||
| Maximum output current | SEL_DRV_SUP = 0b01 or SEL_DRV_SUP = 0b10, | source | 5 | 9 | 14 | mA | ||
| Pull down resistance | SEL_DRV_SUP = 0b11 | 330 | 900 | Ω | ||||
| Pull up resistance | 450 | 1200 | Ω |
|||||
| Maximum output current | sink | 5 | 9 | 14 | mA | |||
| Maximum output current | source | 5 | 8 | 13 | mA | |||
| Charge pump switching frequency | SEL_DRV_SUP = 0b11 | 100 | kHz | |||||
| OUTPUT DISCHARGE | ||||||||
| Output discharge current | VO_DISCH = 0b00 | 17.5 | 25 | 32.5 | mA | |||
| VO_DISCH = 0b01 | 35 | 50 | 65 | mA | ||||
| VO_DISCH = 0b10 | 52.5 | 75 | 97.5 | mA | ||||
| VTH-(DISCH) | Discharge done threshold | 0.4 | 0.5 | 0.6 | V | |||
| SPREAD SPECTRUM | ||||||||
| Switching frequency modulation range upper limit | 7.8 | % | ||||||
| Switching frequency modulation range lower limit | –7.8 | % | ||||||