SNVU663A June 2019 – May 2021 LP87524-Q1 , LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
| Description | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| General settings | Buck phase configuration (e.g. four single phase denoted as 1+1+1+1, four phase single output denoted as 4 ph). | N/A | 1+1+1+1 | No |
| Switching frequency | N/A | 4 MHz | No | |
| Spread spectrum | EN_SPREAD_SPEC | No | Yes | |
| Startup and shutdown delay range, 0...4.8 ms / 0... 9.6 ms / 0...15 ms / 0...30 ms | DOUBLE_DELAY, HALF_DELAY | 0...15 ms | Yes | |
| BUCK0 | Output voltage | BUCK0_VSET | 3300 mV | Yes |
| Enable, ENx-pin or I2C register | EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT | I2C and EN1 | Yes | |
| Force PWM mode or auto mode | BUCK0_FPWM | auto | Yes | |
| Force multiphase mode or auto mode | BUCK0_FPWM_MP | auto | Yes | |
| Peak current limit | ILIM0 | 2.5 A | Yes | |
| Slew rate | SLEW_RATE0 | 3.8 mV/µs | Yes | |
| Startup Delay | BUCK0_STARTUP_DELAY | 5 ms | Yes | |
| Shutdown Delay | BUCK0_SHUTDOWN_DELAY | 0 ms | Yes | |
| BUCK1 | Output voltage | BUCK1_VSET | 1200 mV | Yes |
| Enable, EN-pin or I2C register | EN_BUCK1, EN_PIN_CTRL1, BUCK1_EN_PIN_SELECT | I2C and EN1 | Yes | |
| Force PWM mode or auto mode | BUCK1_FPWM | auto | Yes | |
| Peak current limit | ILIM1 | 2.5 A | Yes | |
| Slew rate | SLEW_RATE1 | 3.8 mV/µs | Yes | |
| Startup Delay | BUCK1_STARTUP_DELAY | 5 ms | Yes | |
| Shutdown Delay | BUCK1_SHUTDOWN_DELAY | 0 ms | Yes | |
| BUCK2 | Output voltage | BUCK2_VSET | 1800 mV | Yes |
| Enable, ENx-pin or I2C register | EN_BUCK2, EN_PIN_CTRL2, BUCK2_EN_PIN_SELECT | I2C and EN1 | Yes | |
| Force PWM mode or auto mode | BUCK2_FPWM | Force PWM | Yes | |
| Force multiphase mode or auto mode | BUCK2_FPWM_MP | auto | Yes | |
| Peak current limit | ILIM2 | 5 A | Yes | |
| Slew rate | SLEW_RATE2 | 3.8 mV/µs | Yes | |
| Startup Delay | BUCK2_STARTUP_DELAY | 2 ms | Yes | |
| Shutdown Delay | BUCK2_SHUTDOWN_DELAY | 0 ms | Yes | |
| BUCK3 | Output voltage | BUCK3_VSET | 2300 mV | Yes |
| Enable, EN-pin or I2C register | EN_BUCK3, EN_PIN_CTRL3, BUCK3_EN_PIN_SELECT | I2C and EN1 | Yes | |
| Force PWM mode or auto mode | BUCK3_FPWM | Force PWM | Yes | |
| Peak current limit | ILIM3 | 3.5 A | Yes | |
| Slew rate | SLEW_RATE3 | 3.8 mV/µs | Yes | |
| Startup Delay | BUCK3_STARTUP_DELAY | 0 ms | Yes | |
| Shutdown Delay | BUCK3_SHUTDOWN_DELAY | 1 ms | Yes |
Table 3-3 lists the device settings for GPIOs.
| Description | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| EN1 (GPIO1) pin | EN1 (GPIO1) pin pulldown resistor enable or disable | EN1_PD | Enabled | Yes |
| EN2 (GPIO2) pin | EN2 (GPIO2) pin pulldown resistor enable or disable | EN2_PD | Disabled | Yes |
| EN3 (GPIO3) pin | EN3 (GPIO3) pin pulldown resistor enable or disable | EN3_PD | Disabled | Yes |
| CLKIN pin | CLKIN pin pull-down resistor enable or disable | CLKIN_PD | Enabled | Yes |
| Frequency of external clock when connected to CLKIN | EXT_CLK_FREQ | 2 MHz | Yes | |
| Mode for the internal PLL. When PLL disabled, internal RC OSC is used | PLL_MODE[1:0] | Enabled | Yes | |
| EN1 (GPIO) control | Enable or GPIO | GPIO1_SEL | Enable | Yes |
| Input or output in GPIO mode | GPIO1_DIR | Input | Yes | |
| Output type open drain or push-pull | GPIO1_OD | Push-pull | Yes | |
| EN2 (GPIO) control | Enable or GPIO | GPIO2_SEL | GPIO | Yes |
| Input or output in GPIO mode | GPIO2_DIR | Output | Yes | |
| Output type open drain or push-pull | GPIO2_OD | Open drain | Yes | |
| Pin control of GPIO, EN1 or EN3 | EN_PIN_CTRL_GPIO2, EN_PIN_SELECT_GPIO2 | EN1 | Yes | |
| Startup Delay | GPIO2_STARTUP_DELAY | 5 ms | Yes | |
| Shutdown Delay | GPIO2_SHUTDOWN_DELAY | 0 ms | Yes | |
| EN3 (GPIO) control | Enable or GPIO | GPIO3_SEL | GPIO | Yes |
| Input or output in GPIO mode | GPIO3_DIR | Output | Yes | |
| Output type open drain or push-pull | GPIO3_OD | Open drain | Yes | |
| Pin control of GPIO, EN1 or EN2 | EN_PIN_CTRL_GPIO3, EN_PIN_SELECT_GPIO3 | EN1 | Yes | |
| Startup Delay | GPIO3_ STARTUP_ DELAY | 3 ms | Yes | |
| Shutdown Delay | GPIO3_ SHUTDOWN_ DELAY | 0 ms | Yes |
Table 3-4 shows device settings for PGOOD.
| Description | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| Signals monitored by PGOOD | BUCKx output voltage / voltage and current (master bucks) | PGx_SEL | Voltage | Yes |
| PGOOD mode selections | PGOOD thresholds for BUCKx (Undervoltage / Window (undervoltage and overvoltage)) | PGOOD_WINDOW | Window | Yes |
| PGOOD valid debounce time | PGOOD_SET_DELAY | 11 ms | Yes | |
| PGOOD signal mode (status / latched until fault source read) | EN_PGFLT_STAT | Status | Yes | |
| PGOOD output mode (push-pull or open drain) | PGOOD_OD | Open drain | Yes | |
| PGOOD polarity (active high / active low) | PGOOD_POL | Active high (power valid) | Yes |
Table 3-5 lists the device settings for thermal warning. Also refer to Table 3-7 for interrupt settings.
| Description | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| Protections | Thermal warning level (125°C or 137°C) | TDIE_WARN_LEVEL | 137°C | Yes |
| Input over-voltage protection | N/A | Enabled | No |
Table 3-6 shows device settings for I2C and OTP revision ID values.
| Description | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| I2C slave ID (7-bit) | Slave address | N/A | 0x60 | No |
Table 3-7 lists device settings for interrupts. When interrupt from an event is unmasked, an interrupt is generated to nINT pin.
| Interrupt event | Bit Name | LP87524B-Q1 | Configurable | |
|---|---|---|---|---|
| General | Sync clock appears or disappears | SYNC_CLK_MASK | Unmasked | Yes |
| Thermal warning | TDIE_WARN_MASK | Unmasked | Yes | |
| Load measurement ready | I_LOAD_READY_MASK | Masked | Yes | |
| Register reset | RESET_REG_MASK | Masked | Yes | |
| BUCK0 | Buck0 PGOOD has reached threshold level | BUCK0_PG_MASK | Masked | Yes |
| Buck0 current limit triggered | BUCK0_ILIM_MASK | Masked | Yes | |
| BUCK1 | Buck1 PGOOD has reached threshold level | BUCK1_PG_MASK | Masked | Yes |
| Buck1 current limit triggered | BUCK1_ILIM_MASK | Masked | Yes | |
| BUCK2 | Buck2 PGOOD has reached threshold level | BUCK2_PG_MASK | Masked | Yes |
| Buck2 current limit triggered | BUCK2_ILIM_MASK | Masked | Yes | |
| BUCK3 | Buck3 PGOOD has reached threshold level | BUCK3_PG_MASK | Masked | Yes |
| Buck3 current limit triggered | BUCK3_ILIM_MASK | Masked | Yes |