SNVU786 May 2021 LP5860
Table 2-178 lists the LSD_CLR registers. All register offset addresses not listed in Table 2-178 should be considered as reserved locations and the register contents should not be modified.
LSD Flag Clear
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| A8h | LSD_clear | LSD flag clear register | Go |
LSD_clear is shown in Figure 2-169 and described in Table 2-179.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LSD_Clear | ||||||
| R-0h | W-0h | ||||||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R | 0h | Reserved |
| 3-0 | LSD_Clear | W | 0h | Write Fh to clear all LSD indication bits |