SNVU786 May 2021 LP5860
Table 2-176 lists the LOD_CLR registers. All register offset addresses not listed in Table 2-176 should be considered as reserved locations and the register contents should not be modified.
LOD Flag Clear
Address | Acronym | Register Name | Section |
---|---|---|---|
A7h | LOD_clear | LOD flag clear register | Go |
LOD_clear is shown in Figure 2-168 and described in Table 2-177.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOD_Clear | ||||||
R-0h | W-0h | ||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | Reserved |
3-0 | LOD_Clear | W | 0h | Write Fh to clear all LOD indication bits |