SNVU893 March 2025
The LM656x5 family of devices are easy-to-use synchronous step-down converters capable of supplying up to 2.5A, 3.5A, or 4.5A of load current from an input voltage as high as 65V. See Section 1.4 for more details. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the LM65635EVM.
This user's guide describes the operational use of the LM65635EVM evaluation module (EVM) as a reference for engineering demonstration and evaluation of the LM656x5 family of devices. Included in this user's guide are setup and operating instructions, thermal and layout guidelines, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).