SNVU893 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup and Operation
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Features

  • 3V to 65V wide input voltage range
  • 5V, 3.3V, and ADJ voltage
  • Up to 3.5A output current (LM65635)
  • 300kHz to 2.2MHz switching frequency
  • Minimized switch node ringing to reduce Electromagnetic Interference (EMI)
  • Input transient capability up to 70V