SNVU893 March 2025
The LM65635EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM656x5 family of wide input voltage buck converters. The LM65635EVM is configured to deliver a 5V output to a load requiring 3.5A or less. The LM65635EVM can be used in many different configurations by substituting other versions of the LM656x5 and re-configuring the board components.