SNVU898A May 2024 – October 2024
Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the LM25148B-Q1EVM-2100 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.
Refer to the LM25148B-Q1 42V, Automotive, Synchronous, Buck DC/DC Controller With Ultra-Low IQ and Dual Random Spread Spectrum data sheet, LM25148-Q1 Quickstart Calculator, and WEBENCH® Power Designer for additional guidance pertaining to component selection and controller operation.
| LABEL | DESCRIPTION |
|---|---|
| VIN+ | Positive input voltage power and sense connection |
| VIN– | Negative input voltage power and sense connection |
| VOUT+ | Positive output voltage power and sense connection |
| VOUT– | Negative output voltage power and sense connection |
| LABEL | DESCRIPTION |
|---|---|
| GND | GND connection |
| CNFG | Configuration input - tie to GND to disable AEF |
| COMP | Error amplifier output |
| FB | FB node |
| VDDA | Bias supply connection for the analog circuits |
| PFM | PFM/FPWM selection and Synchronization input |
| GND | GND connection |
| VCCX | Optional external VCC bias supply for higher efficiency |
| BODE | 50Ω injection point for loop response |
| VOUT | Output voltage |
| EN | ENABLE input – tie to GND to disable the device |
| VCC | Bias supply connection for the gate drivers and AEF |
| PGOOD | Power-Good indicator |