SNVU898A May 2024 – October 2024
Figure 3-7 presents the EMI performance of the LM25148B-Q1 EVM at 12V input with active EMI and DRSS mitigation techniques enabled. Conducted emissions are measured over a frequency range of 150kHz to 30MHz using a 5µH LISN according to the CISPR 25 low-frequency specification. CISPR 25 Class 5 peak and average limit lines are denoted in red. The yellow and green spectra are measured using peak and average detection, respectively.