SNVU898A May   2024  – October 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Application Circuit Diagram
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Conversion Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Load Transient Response
        2. 3.1.2.2 Line Transient Response
        3. 3.1.2.3 Start-Up and Shutdown With VIN
      3. 3.1.3 CISPR 25 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
    3. 4.3 Bill of Materials
  10. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Development Support
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
        1. 5.2.1.1 PCB Layout Resources
        2. 5.2.1.2 Thermal Design Resources
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Revision History

Line and Load Regulation, Efficiency

  1. Set up the EVM as previously described.
  2. Set the load to constant resistance or constant current mode and to sink 0A.
  3. Increase input source from 0V to 36V; use voltmeter 1 to measure the input voltage.
  4. Increase the current limit of the input supply to 8A.
  5. Using voltmeter 2 to measure the output voltage, VOUT, vary the load current from 0A to 8ADC; VOUT must remain within the load regulation specification.
  6. Set the load current to 4A (50% rated load) and vary the input source voltage from 8V to 18V; VOUT must remain within the line regulation specification.
  7. Decrease load to 0A. Decrease input source voltage to 0V.