SNVU898A May 2024 – October 2024
The free-running switching frequency of the EVM is 2.1MHz and is able to be synchronized to a higher or lower frequency, if required. Moreover, a synchronization output signal (SYNCOUT) 180° phase-shifted relative to the internal clock is available for dual-phase leader-follower configurations. VCC and gate drive UVLO protects the regulator at low input voltage conditions, and EN pins for each channel support application-specific power-up and power-down requirements.
The LM25148B-Q1 is available in a 24-pin VQFN package with 5.5mm × 3.5mm footprint to enable DC/DC designs with high density and low component count. See the LM25148B-Q1 data sheet for more information. Use the LM25148B-Q1 with the WEBENCH® Power Designer to create a custom regulator design. To optimize component selection and examine predicted efficiency performance across line and load ranges, download the LM25148-Q1 Quickstart Calculator.