SNVU926 October 2024 LP5810
Table 2-48 lists the memory-mapped registers for the Autonomous_DC registers. All register offset addresses not listed in Table 2-48 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 50h | Auto_DC_0 | LED_0 current setting in autonomous mode | Go |
| 51h | Auto_DC_1 | LED_1 current setting in autonomous mode | Go |
| 52h | Auto_DC_2 | LED_2 current setting in autonomous mode | Go |
| 53h | Auto_DC_3 | LED_3 current setting in autonomous mode | Go |
Complex bit access types are encoded to fit into small table cells. Table 2-49 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
Auto_DC_0 is shown in Figure 2-31 and described in Table 2-50.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_dc_0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | auto_dc_0 | R/W | 0h | LED_0 current setting in autonomous mode;
0h = 0;
1h = 0.39%;
2h = 0.78%;
... 80h = 50.2%; ... FDh = 99.2%; FEh = 99.6%; FFh = 100% |
Auto_DC_1 is shown in Figure 2-32 and described in Table 2-51.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_dc_1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | auto_dc_1 | R/W | 0h | LED_1 current setting in autonomous mode;;
0h = 0;
1h = 0.39%;
2h = 0.78%;
... 80h = 50.2%; ... FDh = 99.2%; FEh = 99.6%; FFh = 100% |
Auto_DC_2 is shown in Figure 2-33 and described in Table 2-52.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_dc_2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | auto_dc_2 | R/W | 0h | LED_2 current setting in autonomous mode;
0h = 0;
1h = 0.39%;
2h = 0.78%;
... 80h = 50.2%; ... FDh = 99.2%; FEh = 99.6%; FFh = 100% |
Auto_DC_3 is shown in Figure 2-34 and described in Table 2-53.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_dc_3 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | auto_dc_3 | R/W | 0h | LED_3 current setting in autonomous mode;
0h = 0;
1h = 0.39%;
2h = 0.78%;
... 80h = 50.2%; ... FDh = 99.2%; FEh = 99.6%; FFh = 100% |