SNVU926 October 2024 LP5810
Table 2-2 lists the memory-mapped registers for the Device_Enable registers. All register offset addresses not listed in Table 2-2 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | Chip_EN | Enable the internal circuits | Go |
Complex bit access types are encoded to fit into small table cells. Table 2-3 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
Chip_EN is shown in Figure 2-1 and described in Table 2-4.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | chip_en | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | chip_en | R/W | 0h | Enable the internal circuits; 0h = Disable; 1h = Enable |