SNVU941 March 2025
PRODUCTION DATA
An LED load board LP886X-LEDLOAD-EVM is included in the EVM kit. The LED board is intended to be used as the load for LED driver and can be configured for up to 6 strings and up to 20 LEDs in the string (Number of LEDs in use is defined by jumpers). The initial setting on the board is 8 LEDs in series per string. Cree XLamp ML-C LEDs with maximum current of 350mA (for parallel use) and maximum forward voltage of 3.4V at 100mA (3.2V typical) are used on the board.
Figure 6-1 LP886X-LEDLOAD-EVM Schematic| Designator | QTY | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | PSIL110 | |
| D1…D120 | 120 | LED XLAMP COOL WHITE 6500K 4SMD | MLCAWT-A1-0000-000XE1 | Cree Inc. |
| H1, H2, H3, H4 | 4 | NY PMS 440 0038 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff | 1902C | Keystone |
| H9, H10, H11, H12 | 4 | 4802 | Keystone | |
| H13 | 1 | Gray smoked plexiglass, 0.125" THK. Must comply with REACH directive. Must meet or exceed UL94-V0, 7.53" X 4" X 0.125" | MCH050 | |
| J7, J9...J43, J45; J49, J51...J85, J87; J92, J94...J128, J130; J134, J136...J170, J172; J176, J178...J212, J214; J217, J219...J253, J255; J1, J3, J4, J5, J46, J47, J88, J90, J131, J132, J173, J174, J215 | 133 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
| J2 | 1 | Header, 100mil, 7x1, Gold, TH | TSW-107-07-G-S | Samtec |
| J6, J8...J42, J44; J48, J50...J84, J86; J91, J93...J127, J129; J133, J135...J169, J171; J175, J177...J211, J213; J216, J218...J252, J254 | 120 | Header, 100mil, 1pos, Gold, TH, Testpoint | TSW-101-07-G-S | Samtec |
| J89 | 1 | Header, 100mil, 5x1, Gold, TH | TSW-105-07-G-S | Samtec |
| R1, R2, R3, R4, R5, R6 | 6 | Res Thick Film 1206 4.99 Ohm 1% 0.75W(3/4W) ±100ppm/C Pad SMD Automotive T/R | CRCW12064R99FKEAHP | Vishay Dale |
| SH-J1...SH-J19 | 19 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |