Figure 2-2 shows the hardware setup of the LP8870Q1EVM.
- Connect a 12V external power supply between the power input terminals VBAT+ and GND
on the LP8870Q1EVM.
- Connect the USB2ANY module to the PC with the USB cable.
- Connect the USB2ANY module to the LP8870Q1EVM with the provided ribbon cable.
- Connect the LP8870Q1EVM to the LP886X-LEDLOAD-EVM with a 7-position ribbon cable.