SNVU941 March 2025
PRODUCTION DATA
The LP8870Q1EVM helps designers to evaluate the characteristics, operation, and use of the LP8870-Q1 device, a high-performance LED driver for automotive lighting. The LP8870-Q1 device is a high-efficiency LED driver with boost controller. The six 150mA high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.