SNVU941 March 2025
PRODUCTION DATA
Table 5-1 lists the bill of materials for the LP8870Q1EVM.
| Designator | QTY | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | LED-065 | Any |
| D4, D5, D6 | 3 | LED, Super Red, SMD, 2.2x1.3x1.4mm | VLMS20J2L1-GS08 | Vishay-Semiconductor |
| J1 | 1 | Header, 100mil, 8x1, Gold, TH | TSW-108-07-G-S | Samtec |
| L5 | 1 | Coupled inductor, 9μH, A, 0.0036Ω, SMD, 12.9x6.6mm | PLT10HH501100PNL | MuRata |
| L3 | 1 | Inductor, Shielded, Powdered Iron, 2.2μH, 10.5A, 0.0137Ω, SMD, 322x158x322mil | IHLP3232DZER2R2M01 | Vishay-Dale |
| C36, C37 | 2 | Capacitor, ceramic, 0.01μF, 50 V, +/- 10%, C0G/NP0, 0402 | GCM155R71H103KA55D | MuRata |
| C51 | 1 | Capacitor, ceramic, 470pF, 100 V, +/- 10%, X7R, 0402 | GRM155R72A471KA01D | MuRata |
| C1 | 1 | Capacitor, ceramic chip multilayer, for General Purpose, 0402, 0.47μF, X5R, 15%, 10%, 50V | GRM155R61H474KE11D | Murata |
| C31 | 1 | Capacitor, ceramic, 0.47µF ±10% 25V, X7R 0603 (1608 Metric) | 885012206075R | Wurth Electronics |
| C9, C10 | 2 | Capacitor, ceramic, 0.01µF, 100V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R72A103KA37J | MuRata |
| C23, C52 | 2 | Capacitor, ceramic, 0.1µF, 50V, ±10%, X7R, AEC-Q200 Grade 0, 0603 | 06035C104K4Z4A | AVX |
| C17, C21 | 2 | Capacitor, ceramic, 0.1µF, 100V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden |
| C46, C47, C48, C49, C50 | 5 | Capacitor, ceramic, 100pF, 50V, ± 1%, C0G/NP0, 0603 | C0603C101F5GACTU | Kemet |
| C18, C20 | 2 | Capacitor ceramic, 1000pF, 50V, ±5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
| C25, C26, C27, C28, C29, C30, C42, C43, C44 | 9 | Capacitor, ceramic, 1000pF, 100V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A102K080AA | TDK |
| C32 | 1 | Capacitor, ceramic, 4700pF, 100V, ±10%, X7R, 0603 | 06031C472KAT2A | AVX |
| R9 | 1 | Resistor, 0Ω, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
| R3, R6 | 2 | Resistor, 2.00kΩ, 1%, 0.125W, AEC-Q200 Grade 0, 0603 | RNCP0603FTD2K00 | Stackpole Electronics Inc |
| R12, R14, R16 | 3 | Resistor, 2.26kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 063 | CRCW06032K26FKEA | Vishay-Dale |
| R23 | 1 | Resistor, 4.02kΩ, 0.1%, 0.1W, 0603 | RT0603BRD074K02L | Yageo America |
| R5, R13, R22 | 3 | Resistor, 6.19kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW06036K19FKEA | Vishay-Dale |
| R2, R4, R15, R17, R18, R19 | 6 | Resistor, 10.0kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
| R21 | 1 | Resistor, 21.0kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060321K0FKEA | Vishay-Dale |
| R7 | 1 | Resistor, 49.9Ω, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R20 | 1 | Resistor, 57.6kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060357K6FKEA | Vishay-Dale |
| R10 | 1 | Resistor, 100kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
| R24 | 1 | Resistor, 680Ω, 0.1%, 0.1W, 0603 | RG1608P-681-B-T5 | Susumu Co Ltd |
| R8 | 1 | Resistor, 909kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW0603909KFKEA | Vishay-Dale |
| C13, C19 | 2 | 4.7µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric) | C2012X7R1H475K125AC | TDK |
| C22, C33, C45 | 3 | 10µF ±10% 16V Ceramic Capacitor X7R 0805 (2012 Metric) | 0805YC106KAT2A | Kyocera AVX |
| L2, L4 | 2 | Ferrite Bead, 600Ω at 100MHz, 2A, 0805 | 742792040 | Wurth Elektronik |
| R26, R27 | 2 | Resistor, 7.5kΩ, 5%, 0.125W, AEC-Q200 Grade 0, 0805 | CRCW08057K50JNEA | Vishay-Dale |
| J2 | 1 | BANANA JACK, 15A, Insulated, Nylon,Yellow | 108-0907-001 | Cinch Connectivity |
| C41 | 1 | Capacitor, ceramic 0.1µF ±10% 100V, X7R 1206 (3216 Metric) | GCM319R72A104KA37D | Murata |
| C34, C35, C38, C39 | 4 | Capacitor, ceramic, 4.7µF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | CGA5L3X7R1H475K160AE | TDK |
| FB1 | 1 | Ferrite Bead, 50Ω at 100MHz, 12A, 1206 | BLM31SN500SZ1L | MuRata |
| C2, C3, C5, C6, C7, C8, C14, C15, C16, C24, C40 | 11 | Capacitor, ceramic, 10µF, 75V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | CGA6P1X7R1N106M250AC | TDK |
| R11, R25 | 2 | Resistor, 0, 1%, 0.75W, AEC-Q200 Grade 0, 1210 | CRCW12100000Z0EAHP | Vishay-Dale |
| R1 | 1 | Resistor, 0.02, 1%, 3W, 2512 | CRA2512-FZ-R020ELF | Bourns |
| J3 | 1 | Standard Banana Jack, Insulated, Black | 6092 | Keystone |
| J17 | 1 | Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH | SBH11-PBPC-D05-RA-BK | Sullins Connector Solutions |
| U1 | 1 | LP8870QPWPRQ1 | LP8870QPWPRQ1 | Texas Instruments |
| TP1, TP2, TP3, TP4 | 4 | Terminal, Turret, TH, Double | 1593-2 | Keystone |
| U2 | 1 | Single Output Fast Transient Response LDO, 1.5A, Adjustable 1.21 to 20V Output, 2.1 to 20V Input, 5-pin DDPAK (KTT), -40 to 125°C, Green (RoHS and no Sb/Br) | TL1963AQKTTRQ1 | Texas Instruments |
| QN1 | 1 | N-Channel 60V 34A (Tc) 65W (Tc) Surface Mount LFPAK56, Power-SO8 | BUK9Y25-60E | Nexperia |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| L1 | 1 | Inductor, Shielded, 22µH, 4.1A, 0.07544Ω, AEC-Q200 Grade 0, SMD | IHLE4040DDER220M5A | Vishay-Dale |
| C4, C11, C12 | 3 | Capacitor, aluminum, 33μF, 63V, ±20%, 0.65Ω, AEC-Q200 Grade 2, SMD | EEE-FK1J330P | Panasonic |
| D1 | 1 | Diode Schottky 60V 1A Surface Mount SOD-323HE | SS16HE | ON Semiconductor |
| D2 | 1 | Diode, Switching, 75V, 0.2A, SOD-523 | BAS716,115 | Nexperia |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |