SNVU941
March 2025
PRODUCTION DATA
1
Description
Get Started
Features
Applications
6
1
Introduction
2
Test Setup
2.1
The LP8870Q1EVM Kit
2.2
System/Equipment Requirements
2.3
Hardware Setup
2.4
Software Installation
2.5
Quick Start-Up Procedure
2.6
Additional GUI Functions
2.6.1
Fault Page
2.6.2
Flag Page
3
LP8870Q1EVM Board Layout
4
LP8870Q1EVM Schematic
5
LP8870Q1EVM Bill of Materials
6
LED Load Board
7
Additional Information
Trademarks
2.2
System/Equipment Requirements
DC power supply: 12V or higher, 6A or higher
LED cable: 7-position ribbon cable
PC to run GUI software
GUI software