SPMU378A April   2026  – August 2026 TPS26750A

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Notational Conventions
    3.     Glossary
    4.     Related Documents
    5.     Support Resources
    6.     Trademarks
  3. 1Introduction
    1. 1.1 Purpose and Scope
    2. 1.2 PD Controller Host Interface Description
      1. 1.2.1 Overview
      2. 1.2.2 Register and field notation
    3. 1.3 Unique Address Interface
      1. 1.3.1 Unique Address Interface Protocol
  4. 2PD Controller Policy Modes
    1. 2.1 Overview
    2. 2.2 Source Policy Mode
    3. 2.3 Sink Policy Mode
  5. 3Register Overview
    1. 3.1 TPS26750A Registers
  6. 44CC Task Detailed Descriptions
    1. 4.1 Overview
    2. 4.2 CPU Control Tasks
      1. 4.2.1 'Gaid' - Return to normal operation
      2. 4.2.2 'GAID' - Cold reset request
    3. 4.3 PD Message Tasks
      1. 4.3.1  'SWSk' - PD PR_Swap to Sink
      2. 4.3.2  'SWSr' - PD PR_Swap to Source
      3. 4.3.3  'SWDF' - PD DR_Swap to DFP
      4. 4.3.4  'SWUF' - PD DR_Swap to UFP
      5. 4.3.5  'GSkC' - PD Get Sink Capabilities
      6. 4.3.6  'GSrC' - PD Get Source Capabilities
      7. 4.3.7  'ESkC' - PD EPR Get Sink Capabilities
      8. 4.3.8  'ESrC' - PD EPR Get Source Capabilities
      9. 4.3.9  'SSrC' - PD Send Source Capabilities
      10. 4.3.10 'GPPI' - PD Get Port Partner Information
      11. 4.3.11 'MBRd' - Message Buffer Read
    4. 4.4 Power Switch Tasks
      1. 4.4.1 'SRDY' - System ready to sink power
      2. 4.4.2 'SRYR' - SRDY reset
    5. 4.5 Patch Bundle Update Tasks
      1. 4.5.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 4.5.2 'PBMc' - Patch Burst Mode Download Complete
      3. 4.5.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 4.5.4 'FLrd' - Flash Memory Read
      5. 4.5.5 'FLad' - Flash Memory Write Start Address
      6. 4.5.6 'FLwd' - Flash Memory Write
      7. 4.5.7 'FLvy' - Flash Memory Verify
    6. 4.6 System Tasks
      1. 4.6.1 'ANeg' - Auto Negotiate Sink Update
      2. 4.6.2 'DBfg' - Clear Dead Battery Flag
      3. 4.6.3 'I2Cr' - I2C read transaction
      4. 4.6.4 'I2Cw' - I2C write transaction
      5. 4.6.5 'GPsh' - set GPIO high
      6. 4.6.6 'GPsl' - set GPIO low
  7. 5User Reference
    1. 5.1 PD Controller Application Customization
    2. 5.2 Loading a Patch Bundle
    3. 5.3 AUTO_NEGOTIATE_SINK Register
      1. 5.3.1 AUTO_NEGOTIATE_SINK Usage Example 1
      2. 5.3.2 AUTO_NEGOTIATE_SINK Usage Example 2
      3. 5.3.3 AUTO_NEGOTIATE_SINK Usage Example 3
      4. 5.3.4 AUTO_NEGOTIATE_SINK Usage Example 4
    4. 5.4 Liquid Detection Registers
    5. 5.5 GPIO Events
  8. 6Revision History

'PBMe' - End Patch Burst Mode Download Sequence

Table 4-19 'PBMe' - Patch Burst Mode Exit
DescriptionThe 'PBMe' Task ends the patch loading sequence. This Task instructs the PD controller to complete the patch loading process.
INPUT DATAXNone
OUTPUT DATAXByte 1: Standard Task Return Code. See also Table 4-1.
Task CompletionThe 'PBMe' Task completes after it has ended the patch loading sequence. If MODE register (0x03) is equal to 'APP ', then this Task will be rejected.
Side EffectsWhen the 'PBMe' is successful, the second target address will be restored to the value configured by the ADCINx pins. The PD controller leaves the MODE register (0x03) as 'PTCH' and will wait for the patching process to restart.
Additional InformationIf the MODE register is 'APP ' indicating that the PD controller is in the APP mode, then it will reject the 'PBMe' Task.