SPMU378A April   2026  – August 2026 TPS26750A

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Notational Conventions
    3.     Glossary
    4.     Related Documents
    5.     Support Resources
    6.     Trademarks
  3. 1Introduction
    1. 1.1 Purpose and Scope
    2. 1.2 PD Controller Host Interface Description
      1. 1.2.1 Overview
      2. 1.2.2 Register and field notation
    3. 1.3 Unique Address Interface
      1. 1.3.1 Unique Address Interface Protocol
  4. 2PD Controller Policy Modes
    1. 2.1 Overview
    2. 2.2 Source Policy Mode
    3. 2.3 Sink Policy Mode
  5. 3Register Overview
    1. 3.1 TPS26750A Registers
  6. 44CC Task Detailed Descriptions
    1. 4.1 Overview
    2. 4.2 CPU Control Tasks
      1. 4.2.1 'Gaid' - Return to normal operation
      2. 4.2.2 'GAID' - Cold reset request
    3. 4.3 PD Message Tasks
      1. 4.3.1  'SWSk' - PD PR_Swap to Sink
      2. 4.3.2  'SWSr' - PD PR_Swap to Source
      3. 4.3.3  'SWDF' - PD DR_Swap to DFP
      4. 4.3.4  'SWUF' - PD DR_Swap to UFP
      5. 4.3.5  'GSkC' - PD Get Sink Capabilities
      6. 4.3.6  'GSrC' - PD Get Source Capabilities
      7. 4.3.7  'ESkC' - PD EPR Get Sink Capabilities
      8. 4.3.8  'ESrC' - PD EPR Get Source Capabilities
      9. 4.3.9  'SSrC' - PD Send Source Capabilities
      10. 4.3.10 'GPPI' - PD Get Port Partner Information
      11. 4.3.11 'MBRd' - Message Buffer Read
    4. 4.4 Power Switch Tasks
      1. 4.4.1 'SRDY' - System ready to sink power
      2. 4.4.2 'SRYR' - SRDY reset
    5. 4.5 Patch Bundle Update Tasks
      1. 4.5.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 4.5.2 'PBMc' - Patch Burst Mode Download Complete
      3. 4.5.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 4.5.4 'FLrd' - Flash Memory Read
      5. 4.5.5 'FLad' - Flash Memory Write Start Address
      6. 4.5.6 'FLwd' - Flash Memory Write
      7. 4.5.7 'FLvy' - Flash Memory Verify
    6. 4.6 System Tasks
      1. 4.6.1 'ANeg' - Auto Negotiate Sink Update
      2. 4.6.2 'DBfg' - Clear Dead Battery Flag
      3. 4.6.3 'I2Cr' - I2C read transaction
      4. 4.6.4 'I2Cw' - I2C write transaction
      5. 4.6.5 'GPsh' - set GPIO high
      6. 4.6.6 'GPsl' - set GPIO low
  7. 5User Reference
    1. 5.1 PD Controller Application Customization
    2. 5.2 Loading a Patch Bundle
    3. 5.3 AUTO_NEGOTIATE_SINK Register
      1. 5.3.1 AUTO_NEGOTIATE_SINK Usage Example 1
      2. 5.3.2 AUTO_NEGOTIATE_SINK Usage Example 2
      3. 5.3.3 AUTO_NEGOTIATE_SINK Usage Example 3
      4. 5.3.4 AUTO_NEGOTIATE_SINK Usage Example 4
    4. 5.4 Liquid Detection Registers
    5. 5.5 GPIO Events
  8. 6Revision History

AUTO_NEGOTIATE_SINK Usage Example 3

When attached to a 45W source the PD controller has RX_SOURCE_CAPS:

  • PDO1: 5V at 3A
  • PDO2: 9V at 3A
  • PDO3: 15V at 3A
  • PDO4: 20V at 2.25A

The PD controller has TX_SINK_CAPS set as:

  • PDO1: 5V at 3A (fixed)
  • PDO2: 20V at 2.25A (fixed)

The PD controller has AUTO_NEGOTIATE_SINK set as:

  • AUTO_NEGOTIATE_SINK = 0
  • AUTO_NEGOTIATE_SINK.ANSinkCapMismatchPower = 180d (45W)
  • AUTO_NEGOTIATE_SINK.AutoComputeSinkMinPower = 1
  • AUTO_NEGOTIATE_SINK.AutoComputeSinkMinVoltage = 1
  • AUTO_NEGOTIATE_SINK.AutoComputeSinkMaxVoltage = 1
  • AUTO_NEGOTIATE_SINK.NoCapabilityMismatch = 0
  • AUTO_NEGOTIATE_SINK.ANRDOPriority = y (see table below)

The settings give the following results:

  • ANSinkMinRequiredPower computed as 45W
  • ANMaxVoltage computed as 20V
  • ANMinVoltage computed as 4.75V
Table 5-4 AUTO_NEGOTIATE_SINK Usage Example 3.
AUTO_NEGOTIATE_SINKACTIVE_CONTRACT_RDO
ANRDOPriorityOperatingXMinMaxOperatingXObjectPositionCapability Mismatch
02.25A2.25A40
13.0A3.0A30