SPMU378A April 2026 – August 2026 TPS26750A
When attached to a 36W source the PD controller has RX_SOURCE_CAPS:
The PD controller has TX_SINK_CAPS set as:
The PD controller has AUTO_NEGOTIATE_SINK set as:
The settings give the results in the table below. Note that ANMaxVoltage computed as 20V, but it does not affect the result. Because the ANMinVoltage was set to 20V, and the source is not offering 20V none of the source PDOs fulfill the sink requirements. Even though ANSinkCapMismatchPower=0 in this example, because the voltages offered are insufficient, the capability mismatch bit can still be set.
| AUTO_NEGOTIATE_SINK | ACTIVE_CONTRACT_RDO | |||
|---|---|---|---|---|
| NoCapabilityMismatch | OperatingX | MinMaxOperatingX | ObjectPosition | Capability Mismatch |
| 0 | 3.0A | 3.0A | 1 | 1 |
| 1 | 3.0A | 3.0A | 1 | 0 |