SPNU615B April   2015  – January 2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   Hercules™ Software Diagnostic Library Test Automation Unit
    1.     Trademarks
    2. 1  Introduction
    3. 2  Software Requirements
    4. 3  Software Diagnostic Library TAU Tool Restrictions
    5. 4  Terminologies Used in Software Diagnostic Library TAU
      1. 4.1 What is Unit Testing?
      2. 4.2 What is a Test Sequence?
      3. 4.3 What is a TCF?
      4. 4.4 What is Code Coverage?
      5. 4.5 What is Regression Report?
    6. 5  Functional Blocks of Software Diagnostic Library TAU
    7. 6  Software Diagnostic Library TAU Test Flow
    8. 7  Manual Settings to the LDRA Install Needed by the User
    9. 8  Steps for Using the Software Diagnostic Library TAU
    10. 9  Inputs to Software Diagnostic Library TAU
      1. 9.1 Device Selection
      2. 9.2 Target Configuration File
      3. 9.3 Build Options File
    11. 10 How to Add Individual Test Cases
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ
  2.   Revision History

Target Configuration File

The target configuration file (.ccxml file) can be generated using the Code Composer Studio. Sample files are provided in the <HALCoGen TAU install directory>\TargetConfiguration folder. These sample files enable connection and flashing of the .out files to the device.