SPRACF4C June 2018 – January 2023 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , AWR6843AOP , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP
The rlRfSetCalMonFreqLimitConfig function can be used to program the lower and higher RF frequency limits for calibration and monitoring. These limits are applied to all TXs. TI recommends using the rlRfTxFreqPwrLimitConfig function instead, as it allows for greater flexibility.
If both rlRfSetCalMonFreqLimitConfig and rlRfTxFreqPwrLimitConfig functions are called, then the function that is called later decides the limits used during calibration and monitoring.