SPRACF4C June   2018  – January 2023 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6843 , AWR6843AOP , IWR1843 , IWR2944 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Purpose of Calibrations
    2. 1.2 Purpose of Monitoring Mechanisms
  3. 2Hardware Infrastructure to Support Calibration and Monitoring
  4. 3List of Calibrations
    1. 3.1  APLL Calibration
    2. 3.2  Synthesizer VCO Calibration
    3. 3.3  LO Distribution Calibration
    4. 3.4  ADC DC Offset Calibration
    5. 3.5  HPF Cutoff Calibration
    6. 3.6  LPF Cutoff Calibration
    7. 3.7  Peak Detector Calibration
    8. 3.8  TX Power Calibration
    9. 3.9  RX Gain Calibration
    10. 3.10 IQ Mismatch Calibration
    11. 3.11 TX Phase Shifter Calibration
  5. 4Impact of Calibration on Gain and Phase
  6. 5Impact of Interference on the Calibrations and Emissions Caused Due to Calibrations
  7. 6Scheduling of Runtime Calibration and Monitoring
    1. 6.1 Selection of CALIB_MON_TIME_UNIT
    2. 6.2 Selection of CALIBRATION_PERIODICITY
    3. 6.3 Application-Controlled One Time Calibration
  8. 7Software Controllability of Calibration
    1. 7.1  Calibration and Monitoring Frequency Limits
    2. 7.2  Calibration and Monitoring TX Frequency and Power Limit
    3. 7.3  Calibration Status Reports
      1. 7.3.1 RF Initialization Calibration Completion
      2. 7.3.2 Runtime Calibration Status Report
      3. 7.3.3 Calibration/Monitoring Timing Failure Status Report
    4. 7.4  Programming CAL_MON_TIME_UNIT
    5. 7.5  Calibration Periodicity
    6. 7.6  RF Initialization Calibration
    7. 7.7  Runtime Calibration
    8. 7.8  Overriding the TX Power Calibration LUT
    9. 7.9  Overriding the RX Gain Calibration LUT
    10. 7.10 Retrieving and Restoring Calibration Data
  9. 8References
  10.   A Calibration and Monitoring Durations
    1.     A.1 Duration of Boot Time Calibrations
  11.   Revision History

RF Initialization Calibration Completion

When rlRfInit is called, the boot time calibrations are run and the application should wait for the RF initialization/calibration completion asynchronous event AWR_AE_RF_INITCALIB_STATUS_SB.

This report indicates the pass/fail status for all enabled boot time calibrations, and whether any calibration data were updated in the hardware as a result of the calibration. The report also contains the timestamp at which calibration was carried out, and the measured temperature at the time of calibration (this is the average of the temperature sensor readings from the temperature sensors located near the TX and RX channels).