SPRAD03 March   2022 AM2431 , AM2431 , AM2432 , AM2432 , AM2434 , AM2434 , AM6411 , AM6411 , AM6412 , AM6412 , AM6421 , AM6421 , AM6422 , AM6422 , AM6441 , AM6441 , AM6442 , AM6442

 

  1.   Trademarks
  2. 1 System Overview
  3. 2 Hardware Prerequisites
  4. 3 Hardware Configuration
  5. 4 HW Pinouts, Default Jumpers, and Connections
  6. 5 Schematics
  7. 6 Jumper Settings and Descriptions
  8. 7 LEDs
  9. 8 Software Architecture
  10. 9 Actuation and Feedback Timing
  11. 10Benchmark Results
    1. 10.1 Motor Control R5F Processing Time
    2. 10.2 Trigger/Capture Point to R5F ISR Entry
  12. 11Detailed Demo User's Guide
    1. 11.1 Step 0. Getting the Software and Building
    2. 11.2 Step 1. Getting Started With the Hardware
    3. 11.3 Step 2. Configure ROQ437 EnDat2.2 Encoder for Faster EnDat 2.2 Recovery Time (only needs to be done once the first time you use the ROQ437 encoder)
    4. 11.4 Step 3. Open Loop Iq Control (BUILDLEVEL == OPEN_LOOP_IQ_ID)
    5. 11.5 Step 4. Closed Loop Iq/Id Control (BUILDLEVEL == CLOSED_LOOP_IQ_ID)
    6. 11.6 Step 5. Closed Loop Speed Control (BUILDLEVEL == CLOSED_LOOP_SPEED)
    7. 11.7 Step 6. Closed Loop Position Control (BUILDLEVEL == CLOSED_LOOP_POSITION)
  13. 12Build Using MCU+SDK 08.00.00.21 & CCS 10.3.1
  14. 13Summary
  15. 14Appendix A: Detailed Motor Control R5F Processing Time
  16. 15References

Hardware Prerequisites

  • Windows PC with TwinCAT
  • TMDS243GPEVM or TMDS64GPEVM and power supply
  • 3-Axis adapter interface board
  • TIDEP-01015 3-axis board
  • TIDA-01629 DRV8350 power stage board
  • TIDA-00179 Absolute Encoder RS485 Transceiver board
  • BLY342D-48V-3200 Anaheim Automation 3-phase Brushless DC motor
  • ROQ-437 EnDat2.2 Encoder with cable
  • 24 V barrel jack power supply for TIDEP-01015 board
  • 24 V power supply for the screw terminal input of TIDA-01629
  • Ethernet patch cable
  • 2x micro USB cables to connect the PC to the emulator and UART ports on the EVM