SPRADD8 November 2024 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
The C29 CPU is designed to offer at least double the performance of the C28 CPU at the same operating frequency. This section presents performance benchmarking results of the C29 versus C28 and competition CPUs, and in each case presents some analysis and insight into what aspects of the architecture and compiler enable that performance level.
Unless otherwise mentioned, benchmarking occurred with the compiler settings optimized for speed (-O3 for C29 compiler) and run from zero wait-state memory. C29 benchmarking results can update over time, with updates to the C29 compiler. Current results are with the 0.1.0.STS version of the compiler.
Similarly, for competition devices, benchmarking occurred with compiler settings optimized for speed, and run from zero wait-state memory.