SPRADD8 November   2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Real-Time Control
  5. 2C29 CPU and Key Features
    1. 2.1 Parallel Architecture and Compiler Entitlement
  6. 3C29 Performance Benchmarks
    1. 3.1 Signal Chain Benchmark with ACI Motor Control
    2. 3.2 Real-time Control and DSP Performance
      1. 3.2.1 Examples and Factors Contributing to Results
        1. 3.2.1.1 Saturation (or Limiting) Example
        2. 3.2.1.2 Dead Zone Example
        3. 3.2.1.3 Space Vector Generation (SVGEN) Example
        4. 3.2.1.4 Software Pipelining
      2. 3.2.2 Customer Control and Math Benchmarks
    3. 3.3 General Purpose Processing (GPP) Performance
      1. 3.3.1 Examples and Factors Contributing to Results
        1. 3.3.1.1 Discontinuity Management
        2. 3.3.1.2 Switch() Example
    4. 3.4 Model-Based Design Benchmarks
    5. 3.5 Application Benchmarks
      1. 3.5.1 Single Phase 7kW OBC Description
      2. 3.5.2 Vienna Rectifier-Based Three Phase Power Factor Correction
      3. 3.5.3 Single-Phase Inverter
      4. 3.5.4 Machine Learning
    6. 3.6 Flash Memory Efficiency
    7. 3.7 Code-size Efficiency
  7. 4Summary
  8. 5References

Signal Chain Benchmark with ACI Motor Control

The ACI Motor Control Benchmark simulates the sensorless AC induction (ACI) motor control application. The application performs all the typical operations, including analog-to-digital converter (ADC) reads for sensing phase currents, transforming blocks that operate on the sensed current, and PWM writes to control phase voltages. No special external hardware is needed to provide stimulus as a block of code in the application models the behavior of an induction motor. To simulate closed loop behavior, the expected current from the motor model is fed into the ADC through the DAC modules. A single ADC is configured to sense the phase A and phase B currents sequentially through two channels. Phase C current is derived from phase A and phase B currents and is not sensed. Three PWM writes simulate control of duty cycle of the three phase A, B, and C voltages.

Figure 3-1 represents the execution blocks in the control loop interrupt routine of the benchmark application. The control loop interrupt is triggered at a rate of 2KHz and 1024 iterations of the control loop interrupt routine are executed before the application terminates. The "ACI Model" and "Inverse Clarke and DAC output" blocks represent code blocks that are not part of a real ACI motor control application, but are used in the benchmark for simulating the behavior of the motor.

 Real-Time Control LoopFigure 3-1 Real-Time Control Loop

Signal Chain Performance of Real-Time Control MCUs summarizes the real-time signal-chain performance of various competition MCUs targeted for real-time control applications. The results include several notable points:

  • The F29H85x with a C29 CPU takes the lowest CPU cycles to run the signal chain benchmark, compared to C28 and competition MCUs.
  • The F29H85x with a C29 CPU is 4.31 times faster (cycles) than a competition MCU (1) with a Cortex-M7 CPU
  • Even though the F29H85x runs at 200MHz, if the competition MCU 1 at 480MHz is considered as the baseline, the effective speed per CPU core (eMHz/Core) for the F29H85x is 862MHz (4.31 x 200). Competition MCU 1 needs to run at 862MHz in order to match the signal-chain performance of the F29H85x running at 200MHz.
Table 3-1 Signal Chain Performance of Real-Time Control MCUs
MCUCPUCPU typeCPU frequencyAcceleratorCyclesPerf. ratioeMHz/Core
1Cortex-M76-stage superscalar pipeline, branch prediction480−10941480
2Cortex-M43-stage pipeline, branch prediction170CORDIC8381.30220
3Proprietary A4-stage superscalar pipeline (dual-issue), branch prediction300−8571.28384
4Proprietary B5-stage pipeline, limited dual-issue200TFU8941.22244
5Proprietary C5-stage pipeline240−12950.84202
AM263PCortex-R5F8-stage pipeline, limited dual-issue, branch prediction400TMU7051.55620
F2837xC288-stage pipeline, limited dual-issue200TMU5272.08416
F29H85xC299-stage pipeline VLIW (up to 8 instructions)200TMU2544.31862