SPRADD8 November   2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Real-Time Control
  5. 2C29 CPU and Key Features
    1. 2.1 Parallel Architecture and Compiler Entitlement
  6. 3C29 Performance Benchmarks
    1. 3.1 Signal Chain Benchmark with ACI Motor Control
    2. 3.2 Real-time Control and DSP Performance
      1. 3.2.1 Examples and Factors Contributing to Results
        1. 3.2.1.1 Saturation (or Limiting) Example
        2. 3.2.1.2 Dead Zone Example
        3. 3.2.1.3 Space Vector Generation (SVGEN) Example
        4. 3.2.1.4 Software Pipelining
      2. 3.2.2 Customer Control and Math Benchmarks
    3. 3.3 General Purpose Processing (GPP) Performance
      1. 3.3.1 Examples and Factors Contributing to Results
        1. 3.3.1.1 Discontinuity Management
        2. 3.3.1.2 Switch() Example
    4. 3.4 Model-Based Design Benchmarks
    5. 3.5 Application Benchmarks
      1. 3.5.1 Single Phase 7kW OBC Description
      2. 3.5.2 Vienna Rectifier-Based Three Phase Power Factor Correction
      3. 3.5.3 Single-Phase Inverter
      4. 3.5.4 Machine Learning
    6. 3.6 Flash Memory Efficiency
    7. 3.7 Code-size Efficiency
  7. 4Summary
  8. 5References

Software Pipelining

Software pipelining of loops allows multiple iterations of loops to execute in parallel, leveraging the VLIW architecture of the C29 CPU. In Figure 3-7, software pipelining is illustrated for the CFFT. The assembly is hand-written, where the complete 128-bit instruction packet is used and 8 instructions are executed in parallel per cycle in the loop.

 Software Pipelining in CFFT -
                    Handwritten Assembly Figure 3-7 Software Pipelining in CFFT - Handwritten Assembly.

With -O3 optimization, the C29 compiler generates software pipelined loops, as shown in Figure 3-8, for the FIR. Software pipelining allows loops to perform faster.

 Software Pipelining in FIR -
                    Compiler Generated Figure 3-8 Software Pipelining in FIR - Compiler Generated.
Attention:

The compiler generates software pipelined loops at -O3 optimization setting that boosts performance for code with loops.