SPRADD8 November 2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
TIDM-HV-1PH-DCAC implements single-phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. TIDM-HV-1PH-DCAC Benchmarking shows early benchmarking results on Lab 3 (closed voltage loop with inner current loop). The cycles are measured inside the ISR from the beginning until the end. The results show the C29 achieves 80% better performance (in cycles) than the C28 CPU.
| TIDM-HV-1PH-DCAC | Cycles | Performance Ratio |
|---|---|---|
| F2837x (C28) | 609 | 1 |
| F29H85x (C29) | 332 | 1.83 |