SPRADD8 November 2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
The C29 CPU is very efficient at performing real-time control and DSP operations. Detailed benchmarking demonstrates this capability on the following benchmarks:
Figure 3-2 shows C29 versus C28 performance on the above benchmarks. On average, considering the benchmarks shown, the C29 is 3x better (in cycles) than the C28 CPU.
Figure 3-3 shows C29 versus Cortex-M7 performance on the above benchmarks. On average, considering the benchmarks shown, the C29 is almost 4x better (in cycles) than the Cortex-M7 CPU.
Figure 3-4 shows C29 versus a Proprietary CPU performance on the above benchmarks. On average, considering the benchmarks shown, the C29 is four times better (in cycles) than the popular Proprietary CPU.