SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 239.20 | 168.95 | 194.75 | 150.04 |
| VDDR_CORE | 0.85V | N/A | N/A | 2.15 | 2.39 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.05 | 75.55 | 58.39 | 58.21 |
|
SoC_DVDD1V8 |
1.8V and 3.3V | 16.69 | 17.16 | 49.15 | 49.31 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V | 53.6 | 53.91 | 56.14 | 56.32 |
| Total Power | 383.54 | 315.58 | 360.58 | 316.26 |