SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Starter Kit EVM | Core Supply Voltage Rail | DDR4/LPDDR4 | VDDR_CORE Rail Measured | Test Operating Speed of A53 Cores |
|---|---|---|---|---|
| SK-AM62B | 0.75V | DDR4 | Yes, but only measured with Multi-Meter | 1GHz |
| SK-AM62B-P1 | 0.85V | DDR4 | No | 1.4GHz |
| SK-AM62-LP | 0.75V | LPDDR4 | Yes | 1GHz |
| 0.85V | 1.25GHz |
This table contains information about the different boards being used in these measurements.