SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 |
0.75V VDD_CORE LPDDR4 |
||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 1063.19 | 683.58 | 925.97 | 647.24 |
| VDDR_CORE | 0.85V | N/A | N/A | 8.02 | 7.32 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 152.70 | 144.29 | 110.07 | 105.36 |
| SoC_DVDD1V8 | 1.8V and 3.3V |
146.55 |
161.45 | 189.20 | 188.28 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V |
54.78 |
55.63 | 55.69 | 57.80 |
| Total Power |
1417.22 |
1044.95 |
1288.94 |
1006.01 |