SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.75V VDD_CORE LPDDR4 | ||
|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 7.65 | 4.19 | 5.48 |
| VDDR_CORE | 0.85V | N/A | 0.93 | 0.68 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 9.61 ** | 12.09 ** | 1.10 |
| SoC_DVDD1V8 | 1.8V | 2.98 | 7.20 | 2.70 |
SoC_DVDD3V3 | 3.3V | 2.31 | 4.68 | 2.68 |
| VDDA_CORE | 1.8V | 1.89 | 3.24 | 1.98 |
| Total Power | 24.44 | 32.51 | 14.62 |
** For more information about the DDR power consumption in Low Power Modes, review this section.
IO power consumption is board dependent and will be different on custom hardware as discussed inthis section.
For the latest information about low power modes, refer to the Linux SDK documentation.