SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | ||
|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 298.93 |
| VDDR_CORE | 0.85V | N/A |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 75.37 |
| SoC_DVDD1V8 | 1.8V and 3.3V | 16.76 |
| SoC_DVDD3V3 | ||
| VDDA_CORE | 1.8V | 51.77 |
| Total Power | 442.84 |