SPRADG1A February 2024 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 824.35 | 550.85 | 713.95 | 510.73 |
| VDDR_CORE | 0.85V | N/A | N/A | 5.26 | 5.04 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.44 | 76.56 | 58.53 | 58.36 |
| SoC_DVDD1V8 | 1.8V and 3.3V | 69.88 | 72.66 | 104.73 | 105.03 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V | 52.37 | 53.71 | 53.87 | 55.97 |
| Total Power | 1021.04 | 753.78 | 936.35 | 735.13 |