SPRADK5 June   2025 TDA4VM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Physical Boot Mode DIP Switch Configuration
    1. 2.1 eMMC Boot Mode Switch for Primary Boot Mode
    2. 2.2 MMC/SD Boot Mode Switch for Backup Boot Mode
  6. 3Experiment
    1. 3.1 Prepare eMMC Boot Images for Primary Boot Mode
    2. 3.2 Prepare MMC/SD Boot Images for Backup Boot Mode
    3. 3.3 eMMC Memory Layout
    4. 3.4 Verify Redundant Boot
  7. 4Summary
  8. 5References

Experiment

Two sets of boot images are required to validate the proposed redundant boot approach, one for primary boot and another for backup boot. The primary components used for validation include the following binaries:

  • Secondary Bootloader (SBL)
  • app (bootapp)
  • TI Foundational Security (TIFS)

For simplicity, QNX OS is selected as the high-level operating system (OS). To boot into the QNX console, the following binaries are required:

  • lateapp1, lateapp2
  • atf_optee.appimage
  • ifs_qnx.appimage