SPRADK5 June 2025 TDA4VM
This application note demonstrates a robust and practical approach to implementing redundant boot using a single eMMC device on TI TDA4x Jacinto devices. The system is configured with eMMC boot as the primary mode and MMC/SD boot as the backup mode, thereby providing boot-time reliability without requiring hardware changes or multiple memory devices.
Key benefits of this approach include:
Through image preparation, proper bootloader configuration, and validation through controlled image corruption, this method proves to be a reliable design for automotive systems where resilient boot behavior is critical. This design can be adopted in production environments to improve system availability, reduce field maintenance effort, and enhance overall safety and robustness in ADAS applications.